IESNA:LM-63-2002
[TEST]P1389181
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-13)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA2C-735-U-T2BC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 1050mA 2xLight Square PACKAGE 70CRI 3500K FIXTURE w/ TYPE II ANGLED BACKLIGHT CONTROL
[LAMP] (28) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.80A 96.2W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]9931.1
TILT=NONE
28 -1 1 37 22 1 1 1.0000 0.5000 0.0000
1.000 1 96.2
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 66 75 85 90 95 105 115 125 135 145 155 165 175 180 
70.8 98.1 152.5 291.5 637.4 917.9 1135.8 1318.3 1509.0 1729.6 2010.2 2367.0 2854.6 3685.4 4761.3 5927.1 7267.2 8193.3 
8471.1 8152.5 7425.2 6744.2 6090.5 5284.2 3448.4 1759.6 934.3 710.9 648.3 637.4 623.8 468.5 231.5 174.3 57.2 21.8 0.0 
70.8 95.3 147.1 299.6 626.5 931.6 1133.1 1312.9 1506.3 1746.0 2012.9 2364.3 2860.0 3636.3 4785.8 5967.9 7229.1 8160.6 
8503.8 8206.9 7487.8 6817.8 6101.4 5284.2 3530.1 1726.9 956.1 719.1 651.0 634.7 623.8 471.2 228.8 171.6 57.2 21.8 0.0 
70.8 95.3 141.6 275.1 577.5 879.8 1130.4 1304.7 1509.0 1743.3 2012.9 2369.7 2813.7 3440.2 4505.2 5818.1 7220.9 8217.8 
8648.2 8509.3 7899.1 7302.6 6469.1 5553.9 4074.9 2130.0 1149.5 792.6 670.1 634.7 618.3 561.1 234.3 166.2 68.1 27.2 0.0 
70.8 92.6 136.2 239.7 506.6 798.1 1089.5 1293.8 1489.9 1716.0 1999.3 2290.7 2658.5 3127.0 3935.9 5213.4 6823.2 8234.2 8841.6 
8904.2 8588.3 8212.4 7555.9 6313.9 4823.9 2849.1 1568.9 972.4 724.5 640.1 602.0 555.7 234.3 149.8 76.3 35.4 0.0 
70.8 92.6 125.3 198.8 403.1 681.0 980.6 1231.2 1421.8 1653.4 1890.3 2146.4 2470.5 2802.8 3244.1 4036.7 5423.2 7359.8 8803.4 
9307.4 9187.5 8920.6 8868.8 8446.6 6924.0 4491.6 2337.1 1375.5 858.0 612.9 490.3 438.5 269.7 136.2 95.3 51.8 0.0 
70.8 89.9 114.4 166.2 283.3 525.7 800.8 1073.2 1318.3 1514.5 1746.0 1993.9 2239.0 2541.3 2876.4 3325.8 3995.9 5224.3 7335.3 
9116.7 9827.6 9732.3 9405.4 9563.4 9348.2 8212.4 5052.7 2236.3 1048.7 607.4 395.0 302.3 228.8 128.0 106.2 73.5 0.0 
70.8 87.2 103.5 130.7 187.9 305.1 528.4 768.1 1040.5 1299.3 1528.1 1737.8 1985.7 2247.2 2514.1 2862.8 3331.3 3985.0 4941.0 
6537.2 8607.3 10075.5 10514.0 10307.0 10195.3 10211.7 9481.7 6624.4 2909.1 1111.3 446.7 275.1 204.3 163.4 133.5 109.0 0.0 
70.8 81.7 92.6 106.2 130.7 168.9 242.4 378.6 585.6 817.2 1056.8 1326.5 1588.0 1854.9 2116.4 2402.4 2762.0 3192.3 3764.3 4546.1 
5701.0 7166.4 8942.4 10568.5 10960.7 10751.0 10514.0 9705.0 7735.7 4222.0 1816.8 602.0 286.0 217.9 177.0 152.5 0.0 
70.8 81.7 92.6 103.5 125.3 158.0 223.4 345.9 536.6 754.5 994.2 1250.2 1519.9 1789.6 2056.5 2339.8 2688.4 3102.5 3663.6 4469.8 
5523.9 6921.3 8672.7 10361.5 10971.6 10772.8 10470.4 9724.1 8103.4 4698.6 2064.7 689.1 286.0 223.4 185.2 160.7 0.0 
70.8 79.0 84.4 89.9 95.3 106.2 119.8 147.1 185.2 253.3 365.0 512.1 702.8 901.6 1141.3 1397.3 1688.8 2070.1 2505.9 3061.6 3813.4 
4622.4 5717.3 7003.0 8716.3 9830.3 9350.9 8013.5 6134.1 4153.9 2751.1 1639.8 904.3 435.8 185.2 179.8 0.0 
70.8 73.5 76.3 76.3 76.3 76.3 76.3 76.3 76.3 81.7 87.2 98.1 111.7 133.5 158.0 198.8 256.0 348.7 487.6 700.0 1002.4 1334.7 1707.8 1985.7 
2222.7 2685.7 3385.7 3707.1 3336.7 2625.8 1914.9 1361.9 852.6 321.4 49.0 16.3 0.0 
70.8 73.5 73.5 70.8 70.8 68.1 65.4 62.6 62.6 62.6 62.6 62.6 65.4 68.1 73.5 79.0 92.6 117.1 163.4 237.0 343.2 427.6 430.4 348.7 
296.9 384.1 629.2 928.8 961.5 719.1 392.2 187.9 76.3 30.0 13.6 8.2 0.0 
70.8 70.8 68.1 65.4 62.6 62.6 57.2 54.5 51.8 51.8 51.8 49.0 49.0 46.3 46.3 46.3 49.0 54.5 70.8 106.2 141.6 144.4 89.9 57.2 40.9 35.4 
30.0 30.0 27.2 24.5 21.8 13.6 10.9 10.9 8.2 8.2 0.0 
70.8 68.1 62.6 57.2 54.5 54.5 49.0 46.3 40.9 35.4 32.7 30.0 27.2 24.5 19.1 16.3 13.6 10.9 10.9 10.9 8.2 5.4 5.4 2.7 2.7 2.7 5.4 5.4 2.7 5.4 5.4 5.4 5.4 
5.4 8.2 8.2 0.0 
70.8 62.6 57.2 51.8 49.0 43.6 38.1 30.0 24.5 21.8 16.3 13.6 8.2 8.2 5.4 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 5.4 5.4 
5.4 0.0 
70.8 59.9 51.8 46.3 43.6 35.4 30.0 21.8 16.3 10.9 8.2 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 5.4 5.4 
0.0 
70.8 57.2 49.0 43.6 38.1 30.0 21.8 16.3 10.9 5.4 2.7 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 2.7 
0.0 
70.8 57.2 49.0 40.9 35.4 27.2 19.1 13.6 8.2 5.4 2.7 0.0 0.0 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 2.7 
0.0 
70.8 57.2 49.0 40.9 32.7 27.2 16.3 10.9 8.2 2.7 0.0 0.0 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
70.8 57.2 49.0 40.9 32.7 27.2 19.1 13.6 8.2 2.7 0.0 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 
70.8 57.2 49.0 40.9 35.4 27.2 19.1 13.6 10.9 5.4 5.4 8.2 5.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 0.0 
0.0 
70.8 57.2 49.0 40.9 32.7 27.2 19.1 13.6 10.9 5.4 5.4 10.9 5.4 2.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 2.7 2.7 
0.0 
